IMI Herion Spare Ex-Solenoid

Item: 0000000382512060
    Voltage:120V, 60 Hz
    Coil code:0000000382512060

    Technical Details

    AttributeValue
    Voltage:120V, 60 Hz
    Certification:ATEX
    ATEX Certification:Cl. I, Div.1, Gr.A-D
    Operating temperature:-20 ... 60 °C
    Electrical connection:Flying leads 450mm long
    Protection class:NEMA 4X
    Coil code:0000000382512060
    Range:372X/382X