IMI Herion Spare Ex-Solenoid

Item: 0000000460323050
    Voltage:230Vac
    Coil code:4603

    Technical Details

    AttributeValue
    Voltage:230Vac
    Certification:ATEX
    ATEX Certification:II 2D Ex tb IIIC T130°C Db
    Operating temperature:-40 ... 80 °C
    Electrical connection:M20x1.5
    Protection class:IP66 with cable gland (excluded)
    Coil code:4603
    Range:4600