IMI Herion Spare Ex-Solenoid

Item: 0000000466011000
    Voltage:110Vdc
    Coil code:0000000466011000

    Technical Details

    AttributeValue
    Voltage:110Vdc
    Certification:ATEX
    ATEX Certification:II 2D Ex tb IIIC T130°C Db
    Operating temperature:-40 ... 80 °C
    Electrical connection:1/2NPT
    Protection class:IP66 with cable gland (excluded)
    Coil code:0000000466011000
    Range:4600