Direct solenoid actuated poppet valves - NAMUR Interface

Item: 2401090000000000
    Operation:3/2 universal
    Actuation:Sol/Spring
    Standard:SIL3
    Port size:1/4" NPT

    Technical Details

    AttributeValue
    Medium:Compressed air, filtered, non-lubricated and dry. Other gases and liquid fluids on request
    Port size:1/4" NPT
    Operation:3/2 universal
    Actuation:Sol/Spring
    Operating pressure:0 ... 10 bar
    Manual Override:Retrofit kit
    Standard:SIL3
    Material - Body:Anodised aluminium
    Range:24010