Air operated poppet valves - Inline connection (tapped construction)

Item: 8040025000000000
    Operation:3/2
    Actuation:Air/Spring
    Standard:SIL3
    Port size:1" NPT;1-1/4" NPT

    Technical Details

    AttributeValue
    Medium:Filtered, lubricated or non-lubricated and dry compressed air, instrument air, nitrogen or other non-flammable neutral and dry gases
    Port size:1" NPT;1-1/4" NPT
    Operation:3/2
    Actuation:Air/Spring
    Operating pressure:0 ... 10 bar
    Manual Override:No manual override
    Standard:SIL3
    Material - Body:Stainless steel (1.4404/316)
    Range:80400