Brass Indirect Acting Solenoid Valve, G1/2

Item: 8240200.8268.02400
  • High flow rate
  • Damped operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
  • Hohe Durchflussleistung
  • Schließdämpfung
  • Einfacher, kompakter Aufbau
  • Ohne Werkzeug tauschbarer Magnet (Click-on®)
  • Internationale Zulassungen
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:8268

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/2
Orifice:12.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.1 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:IP00;EN 60529 IP65
Kv value:3.8 m3/h
Air Flow:1672.0 Nl/min
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:8268
Range:82400

Accessories

Service Kits

no image

82400 82730 Service Kit

Item:1266430.0000.00000