Brass Indirect Acting Solenoid Valve, G1

Item: 8240400.9101.02400
  • High flow rate
  • Damped operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
Operation:2/2
Port size:G1
Voltage:24Vdc
Function:NC
Coil code:9101
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Neutral gases and liquids
Port size:G1
Orifice:25.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.1 ... 16 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:9.5 m3/h
Air Flow:4181.0 Nl/min
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9101
Range:82400