Brass Valve Without Solenoid, G1-1/4

Item: 8240503.9100.00000
  • High flow rate
  • Damped operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
Operation:2/2
Port size:G1-1/4
Voltage:No coil
Function:NC
Coil code:9100

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1-1/4
Orifice:32.0
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0.1 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:23.0 m3/h
Air Flow:10123.0 Nl/min
Mounting:Optional
Material - Body:Brass
Material - Seat seal:FPM
Coil code:9100
Range:82400