Brass Indirect Acting Solenoid Valve, G1-1/2

Item: 8240600.9101.02400
  • High flow rate
  • Damped operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
Operation:2/2
Port size:G1-1/2
Voltage:24Vdc
Function:NC
Coil code:9101
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Neutral gases and liquids
Port size:G1-1/2
Orifice:32.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.1 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:23.0 m3/h
Air Flow:11003.0 Nl/min
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9101
Certification - IP Rating:EN 60529 IP65
Certification - REACH:Available
Certification - RoHS Compliant:Available
Certification - WEEE:WEEE
Classification - eClass 11:51030690
Classification - HS Code:84812090
Classification - HTS Code:8481200050
Classification - UNSPCS code:40141605
Classification - US ECCN:EAR99
Dimensions - Height:92.0 mm
Dimensions - Length:124.5 mm
Dimensions - Width:132.0 mm
Dimensions - Unit of Measure:EA
Performance - Shelf Life:10 years
Range:82400