Brass Valve Without Solenoid, 3/4" NPT

Item: 8241300.9100.00000
  • High flow rate
  • Damped operation
  • Solenoid interchangeable without tools
Operation:2/2
Port size:3/4" NPT
Voltage:No coil
Function:NC
Coil code:9100

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:3/4" NPT
Orifice:20.0
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0.1 ... 16 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP65
Kv value:6.1 m3/h
Air Flow:2685.0 Nl/min
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9100
Range:82410