Brass Direct Acting Solenoid Valve, G1/4

Item: 8251040.9101.02400
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G1/4
Voltage:24Vdc
Function:NC

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/4
Orifice:3.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 4 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:4 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:0.2 m3/h
Air Flow:92.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Certification - IP Rating:EN 60529 IP65
Certification - REACH:Available
Certification - RoHS Compliant:Available
Certification - WEEE:WEEE
Classification - eClass 11:51030690
Classification - HS Code:84812090
Classification - HTS Code:8481200050
Classification - UNSPSC code:40141605
Classification - US ECCN:EAR99
Dimensions - Height:28.5 mm
Dimensions - Length:85.0 mm
Dimensions - Width:44.0 mm
Dimensions - Unit of Measure:EA
Shelf Life:10 years
Country of Origin:Germany
Range:82510