Brass Direct Acting Solenoid Valve, G3/8

Item: 8251120.9101.02400
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G3/8
Voltage:24Vdc
Function:NC
 
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Neutral gases and liquids
Port size:G3/8
Orifice:2.5
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:0.2 m3/h
Air Flow:66.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Range:82510