Brass Direct Acting Solenoid Valve, G3/8

Item: 8254103.9151.02400
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G3/8
Voltage:No coil
Function:NC
Coil code:9151

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G3/8
Orifice:10.0
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:IP65
Kv value:3.0 m3/h
Air Flow:1320.0 Nl/min
Material - Body:Brass
Material - Seat seal:FPM
Coil code:9151
Range:82540