Brass Valve Without Solenoid, G3/4

Item: 8254301.9150.00000
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G3/4
Voltage:No coil
Function:NO
Coil code:9150

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G3/4
Orifice:20.0
Operation:2/2
Function:NO
Voltage:No coil
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:IP65
Kv value:5.8 m3/h
Air Flow:2553.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9150
Range:82540