Brass Direct Acting Solenoid Valve, G3/4

Item: 8254350.8304.11549
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G3/4
Voltage:115Vac 40/60Hz
Function:NC
Coil code:8304

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G3/4
Orifice:20.0
Operation:2/2
Function:NC
Voltage:115Vac 40/60Hz
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:5.8 m3/h
Air Flow:2553.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Coil code:8304
Range:82540