Brass Valve Without Solenoid, G2

Item: 8254700.9400.00000
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G2
Voltage:No coil
Function:NC
Coil code:9400

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G2
Orifice:50.0
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:IP65
Kv value:41.0 m3/h
Air Flow:18045.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9400
Range:82540