Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1-1/2

Item: 8259603.9400.00000
  • High flow rate
  • Damped operation
  • For systems with low or fluctuating pressure
  • Valve operates without differential pressure
  • Solenoid interchangeable without tools (Click-on)
Operation:2/2
Port size:G1-1/2
Voltage:No coil
Function:NC
Coil code:9400

Technical Details

AttributeValue
Port size:G1-1/2
Orifice:40.0
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-5 ... 110 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:110 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
Kv value:25.0 m3/h
Air Flow:11003.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:FPM
Coil code:9400
Range:82590