PA66 Direct Acting Solenoid Valve, 3/8" NPT

Item: 8263100.8001.02400
  • Suitable for vacuum
  • Compact Solenoid with integrated core tube
  • Valve operates without differential pressure
  • Solenoid actuated, with forced lifting
Operation:2/2
Port size:3/8" NPT
Voltage:24Vdc
Function:NC
Coil code:8001

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:3/8" NPT
Orifice:10.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP65
Kv value:1.7 m3/h
Air Flow:748.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Coil code:8001
Range:82630