Brass Direct Acting Solenoid Valve, 1/4" NPT

Item: 8264001.9154.12049
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:1/4" NPT
Voltage:120Vac 40/60Hz
Function:NO
Coil code:9154

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:1/4" NPT
Orifice:8.0
Operation:2/2
Function:NO
Voltage:120Vac 40/60Hz
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP65
Kv value:1.9 m3/h
Air Flow:836.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9154
Range:82640