Stainless Steel Valve Without Solenoid, G1/2

Item: 8273201.9100.00000
  • High flow rate
  • Dampened operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NO
Coil code:9100

Technical Details

AttributeValue
Medium:Aggressive gases and liquids
Port size:G1/2
Orifice:12.0
Operation:2/2
Function:NO
Voltage:No coil
Operating pressure:0.1 ... 16 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
Kv value:3.8 m3/h
Air Flow:1672.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:NBR
Coil code:9100
Range:82730