Stainless Steel Indirect Acting Solenoid Valve, 2" NPT

Item: 8274700.9101.02400
  • High flow rate
  • Dampened operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
Operation:2/2
Port size:2" NPT
Voltage:24Vdc
Function:NC
Coil code:9101

Technical Details

AttributeValue
Medium:Aggressive gases and liquids
Port size:2" NPT
Orifice:50.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.1 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP65
Kv value:41.0 m3/h
Air Flow:18045.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:NBR
Coil code:9101
Range:82740