Grey Cast Iron Controller For Dust Filter Valve, G1/8

Item: 8287254.0000.00000
  • Compact design
  • Switching time and interval adjustable
  • Fully pneumatic
  • Controller, suitable for robust operation
  • Ideal for use in hazardous zones
  • International approvals
Operation:System
Port size:G1/8
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Port size:G1/8
Operation:System
Operating pressure:0.5 ... 8 bar
Maximum operating pressure:8 bar
Maximum fluid temperature:70 °C
Material - Body:Grey Cast Iron
Material - Seat seal:NBR
Range:82870