Brass Motorised Valve, G1

Item: 8288461.9638.02400
  • Low power consumption
  • Wear-resistant ceramic rotary action sliding plate
  • Valve remains on last setting if power lost
  • Will handle contaminated fluids
  • Low power consumption
  • Wear-resistant ceramic rotary discs
  • Valve remains on last setting if power lost
  • Will handle contaminated fluids
  • International approvals
Operation:2/2 Motorised
Port size:G1
Voltage:24Vdc
Nominal diameter:20 mm
Function:Throttle Position With Zero Closure

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1
Operation:2/2 Motorised
Function:Throttle Position With Zero Closure
Voltage:24Vdc
Operating pressure:-0.9 ... 6 bar
Operating temperature:-10 ... 40 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:6 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP54
Air Flow:484.0 Nl/min
Material - Body:Brass
Material - Seat seal:EPDM
Range:82880