Aluminium Dust Filter Valve, G2

Item: 8296700.8176.02400
  • High flow rate
  • One piece diaphragm for longer life
  • Control via separate pilot valve or control unit
  • Solenoid interchangeable without tools, all internal components captive
  • Simple construction for ease of maintenance
Operation:2/2
Port size:G2
Voltage:24Vdc
Function:NC
Coil code:8176
 
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Compressed Air
Port size:G2
Orifice:50.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0.4 ... 8 bar
Operating temperature:-20 ... 85 °C
Operating temperature (fluid):-20 ... 85 °C
Maximum operating pressure:8 bar
Maximum fluid temperature:85 °C
Protection class:EN 60529 IP65
Kv value:80.0 m3/h
Air Flow:35210.0 Nl/min
Material - Body:Aluminium
Material - Seat seal:TPE
Coil code:8176
Range:82960