Aluminium Solenoid Operated Dust Filter Valve, 1" NPT

Item: 8297400.8170.23050
  • High flow rate
  • One piece diaphragm for longer life
  • Control via separate pilot valve or control unit
  • Solenoid interchangeable without tools, all internal components captive
  • Simple construction for ease of maintenance
  • High flow rate
  • Solenoid interchangeable without tools (Twist-on®)
  • Integrated silencer
  • One-piece diaphragm
  • Low temperature version to –40°C (–40°F) also available
Operation:2/2
Port size:1" NPT
Voltage:230Vac 50Hz
Nominal diameter:25 mm
Function:NC

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1" NPT
Operation:2/2
Function:NC
Voltage:230Vac 50Hz
Operating pressure:0.4 ... 8 bar
Operating temperature:-20 ... 85 °C
Operating temperature (fluid):-40 ... 85 °C
Maximum operating pressure:8 bar
Maximum fluid temperature:85 °C
Protection class:EN 60529 IP65/IP00
Air Flow:9683.0 Nl/min
Material - Body:Aluminium
Material - Seat seal:TPE
Range:82970