Aluminium Dust Filter Valve, 1" NPT

Item: 8297400.8171.12060
  • High flow rate
  • One piece diaphragm for longer life
  • Control via separate pilot valve or control unit
  • Solenoid interchangeable without tools, all internal components captive
  • Simple construction for ease of maintenance
Operation:2/2
Port size:1" NPT
Voltage:120Vac 60Hz
Function:NC
Coil code:8171

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1" NPT
Orifice:25.0
Operation:2/2
Function:NC
Voltage:120Vac 60Hz
Operating pressure:0.4 ... 8 bar
Operating temperature:-20 ... 85 °C
Operating temperature (fluid):-20 ... 85 °C
Maximum operating pressure:8 bar
Maximum fluid temperature:85 °C
Protection class:EN 60529 IP65
Kv value:22.0 m3/h
Air Flow:9683.0 Nl/min
Material - Body:Aluminium
Material - Seat seal:TPE
Coil code:8171
Range:82970