Aluminium Solenoid Operated Dust Filter Valve, 1-1/2" NPT

Item: 8297600.8170.00000
  • High flow rate
  • One piece diaphragm for longer life
  • Control via separate pilot valve or control unit
  • Solenoid interchangeable without tools, all internal components captive
  • Simple construction for ease of maintenance
  • High flow rate
  • Solenoid interchangeable without tools (Twist-on®)
  • Integrated silencer
  • One-piece diaphragm
  • Low temperature version to –40°C (–40°F) also available
Operation:2/2
Port size:1-1/2" NPT
Voltage:No coil
Nominal diameter:40 mm
Function:NC

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1-1/2" NPT
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0.4 ... 8 bar
Operating temperature:-20 ... 85 °C
Maximum operating pressure:8 bar
Protection class:EN 60529 IP65
Material - Body:Aluminium
Material - Seat seal:TPE
Range:82970