Cast Steel Indirectly Actuated Solenoid Valve, DN25 Flange

Item: 8303400.9101.23050
  • High flow rate
  • Damped operation
  • Functional compact design
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:DN25
Voltage:230Vac 50Hz
Nominal diameter:25 mm
Function:NC
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Port size:DN25
Operation:2/2
Function:NC
Voltage:230Vac 50Hz
Operating pressure:0.1 ... 16 bar
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP65
Air Flow:4181.0 Nl/min
Material - Body:Cast Steel
Material - Seat seal:NBR-K
Range:83030