Cast Steel Valve Without Solenoid, DN32 Flange

Item: 8303514.9150.00000
  • High flow rate
  • Damped operation
  • Functional compact design
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:DN32
Voltage:No coil
Nominal diameter:32 mm
Function:NC

Technical Details

AttributeValue
Port size:DN32
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0.3 ... 16 bar
Maximum operating pressure:16 bar
Air Flow:10123.0 Nl/min
Material - Body:Cast Steel
Material - Seat seal:EPDM
Range:83030