Cast Steel Indirectly Actuated Solenoid Valve, DN40 Flange

Item: 8303614.9101.23050
  • High flow rate
  • Damped operation
  • Functional compact design
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:DN40
Voltage:230Vac 50Hz
Nominal diameter:40 mm
Function:NC

Technical Details

AttributeValue
Port size:DN40
Operation:2/2
Function:NC
Voltage:230Vac 50Hz
Operating pressure:0.3 ... 10 bar
Operating temperature (fluid):-20 ... 110 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:110 °C
Protection class:EN 60529 IP65
Air Flow:11003.0 Nl/min
Material - Body:Cast Steel
Material - Seat seal:EPDM
Range:83030