Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1" NPT

Item: 8449403.9151.02400
  • High flow rate
  • Damped operation
  • For systems with low or fluctuating pressure
  • Valve operates without differential pressure
  • Solenoid interchangeable without tools (Click-on)
Operation:2/2
Port size:1" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

Technical Details

AttributeValue
Port size:1" NPT
Orifice:25.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-5 ... 110 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:110 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
Kv value:8.0 m3/h
Air Flow:3521.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:FPM
Coil code:9151
Range:84490