Brass Angle Seat Valve, G1/2

Item: 8450200.0000.00000
  • Interchangeable for NC, NO or double acting functions
  • Visual position indicator as standard
  • Dampened closing (closes against flow direction)
  • Suitable for contaminated flow fluids
  • Suitable for vacuum up to max. 90%
  • Reversed flow direction optional
Operation:2/2
Port size:G1/2
Connection:Thread
Function:NC

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/2
Operation:2/2
Function:NC
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 60 °C
Operating temperature (fluid):-10 ... 180 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:180 °C
Kv value:4.8 m3/h
Air Flow:2113.0 Nl/min
Mounting:Optional
Fluid:Neutral gases and liquids
Material - Body:Brass
Material - Elastomers:PTFE
Material - Seat seal:PTFE
Certification - REACH:Available
Certification - RoHS Compliant:Available on request
Certification - WEEE:NonWEEE
Classification - eClass 11:51030690
Classification - HS Code:84812090
Classification - HTS Code:8481200050
Classification - UNSPSC code:40141605
Classification - US ECCN:EAR99
Dimensions - Height:28.5 mm
Dimensions - Length:67.0 mm
Dimensions - Width:44.0 mm
Dimensions - Unit of Measure:EA
Shelf Life:10 years
Country of Origin:Germany
Range:84500