Stainless Steel Angle Seat Valve, G1

Item: 8452400.0000.00000
  • Interchangeable for NC, NO or double acting functions
  • Visual position indicator as standard
  • Dampened closing (closes against flow direction)
  • Suitable for contaminated flow fluids
  • Suitable for vacuum up to max. 90%
  • Reversed flow direction optional
Operation:2/2
Port size:G1
Connection:Thread
Function:NC

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Aggressive gases and liquids
Port size:G1
Operation:2/2
Function:NC
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 60 °C
Operating temperature (fluid):-10 ... 180 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:180 °C
Kv value:14.0 m3/h
Air Flow:6162.0 Nl/min
Mounting:Optional
Fluid:Aggressive gases and liquids
Material - Body:Stainless steel
Material - Elastomers:PTFE
Material - Seat seal:PTFE
Range:84520