Brass Valve Without Solenoid, G1-1/2

Item: 8536601.9150.00000
  • Valve operates with differential pressure
  • High flow rate
  • Damped operation
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G1-1/2
Voltage:No coil
Function:NO
Coil code:9150

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1-1/2
Orifice:40.0
Operation:2/2
Function:NO
Voltage:No coil
Operating pressure:0.5 ... 25 bar
Operating temperature:-20 ... 50 °C
Operating temperature (fluid):-20 ... 90 °C
Maximum operating pressure:25 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:27.0 m3/h
Air Flow:11883.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9150
Range:85360