Brass Valve Without Solenoid, G2

Item: 8536703.9150.00000
  • Valve operates with differential pressure
  • High flow rate
  • Damped operation
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G2
Voltage:No coil
Function:NC
Coil code:9150

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G2
Orifice:50.0
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0.5 ... 40 bar
Operating temperature:-20 ... 50 °C
Operating temperature (fluid):-10 ... 110 °C
Maximum operating pressure:40 bar
Maximum fluid temperature:110 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:43.0 m3/h
Air Flow:18925.0 Nl/min
Material - Body:Brass
Material - Seat seal:FPM
Coil code:9150
Range:85360