Cast Steel Directly Actuated Solenoid Valve, DN15 Flange

Item: 8650201.8304.11049
  • Valve operates without differential pressure
  • Valve piston with PTFE guide-ring
  • Suitable for vacuum
  • Adjustable damped operation (DN 65 ... 100)
Operation:2/2
Port size:DN15
Voltage:110Vac 40/60Hz
Nominal diameter:15 mm
Function:NO

Technical Details

AttributeValue
Port size:DN15
Operation:2/2
Function:NO
Voltage:110Vac 40/60Hz
Operating pressure:0 ... 25 bar
Operating temperature (fluid):-20 ... 90 °C
Maximum operating pressure:25 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP65
Air Flow:1937.0 Nl/min
Material - Body:Cast Steel
Material - Seat seal:NBR
Range:86500