Brass Direct Acting Solenoid Valve, G1/2

Item: 8672200.8402.02400
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
Operation:2/2
Port size:G1/2
Voltage:24Vdc
Function:NC
Coil code:8402

Technical Details

AttributeValue
Medium:Hot water and steam
Port size:G1/2
Orifice:12.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 16 bar
Operating temperature:0 ... 60 °C
Operating temperature (fluid):0 ... 200 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:200 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:4.4 m3/h
Air Flow:1937.0 Nl/min
Material - Body:Brass
Material - Seat seal:PTFE
Coil code:8402
Range:86720