Indirect solenoid actuated spool valve - Inline connection (tapped construction)

Item: 9713549208600500
  • TÜV-approval based on type examination DIN EN 161, DIN 3394 and IEC 61 508
  • Valves for safety systems multi-channel up to SIL 3
  • Crossover-free switching
  • Add-on manual override
  • Suited for outdoor use under critical environment conditions
  • The solenoid valves are applicable in the protection classes Ex e mb, Ex d mb, Ex mb, Ex ia for zones 1 & 2 (gas), 21 & 22 (dust), ATEX cat. II 2GD (depending on the coil selected)
  • International approvals: IEC Ex, FM, CSA others on request
Operation:3/2
Actuation:Sol/Spring
Port size:1/4" NPT
Voltage:Check compatibility
Coil code:0000000208600500

Technical Details

AttributeValue
Medium:Filtered, lubricated or non-lubricated and dry compressed air, instrument air, nitrogen or other non-flammable neutral and dry gases
Port size:1/4" NPT
Operation:3/2
Actuation:Sol/Spring
Voltage:Check compatibility
Operating pressure:2.5 ... 8 bar
Operating temperature:-40 ... 80 °C
Electrical connection:M16x1.5
Manual Override:No manual override
Protection class:IP65 with cable gland (included)
Material - Body:Anodised aluminium
Material - Seals:NBR
Coil code:0000000208600500
Range:97105