Indirect solenoid actuated poppet valve - Inline connection (tapped construction)

Item: 9802565000000000
    Operation:3/2
    Actuation:Sol/Spring
    Standard:SIL3
    Port size:1/2" NPT

    Technical Details

    AttributeValue
    Medium:Filtered, lubricated or non-lubricated and dry compressed air, instrument air, nitrogen or other non-flammable neutral and dry gases
    Port size:1/2" NPT
    Operation:3/2
    Actuation:Sol/Spring
    Operating pressure:2 ... 8 bar
    Manual Override:Retrofit kit
    Standard:SIL3
    Material - Body:Anodised aluminium
    Range:98025