Valves


Rail Valves

We have a extensive range of valves aimed specifically at rail applications including brake systems and water management.


VRW Electrically actuated valves

3/2 Way solenoid valves (directly actuated) CNOMO Interface, and G1/8, G1/4 ported

  • Operating Pressure 0 to 10 bar (0 to 145 psi)
  • Medium: Compressed air, water and
    non aggressive viscous liquids
  • Wide temperature range from -40°C to +70°C
  • Shock and vibration tested to EN 61373, Category 2
  • Fire and smoke compliance to EN 45545-2 and NF F16-101
  • Available in all common rail voltages
  • View Datasheet
8591127 Pneumatic actuated valves

Fully pneumatic operated drain valves to remove condensate from compressed air systems.

  • 2/2-way seat valve, G1/4
  • Operating Pressure 0 to 12 bar (0 to 174 psi)
  • Medium: Compressed air lubricated or non-lubricated, water
  • Wide temperature range from -40°C to +70°C
  • Port size: G1/4
  • Shock and vibration tested to EN 61373, Category 2
  • Fire and smoke compliance to EN 45545-2
  • Download CAD (STEP file)
  • View Datasheet
RXE, RXP

ISO*STAR 1, 2 and 3 - 5/2 and 5/3 glandless valves (solenoid and pilot actuated)

  • Specially coated glandless spool and sleeve for long trouble-free life
  • Manual override as standard
  • Wide range of sub-bases and accessories
  • View Datasheet
15mm Microsol Electrically actuated valve

Direct acting intrinsically safe solenoid valve

  • Very compact design – 15 mm wide
  • High flow rate
  • Designed and manufactured specifically for each application
  • View Datasheet
VR61

3/2, 2 x 3/2, 5/2 and 5/3 solenoid and pilot actuated spool valves, G1/4, 1/4" NPT

VR61Z

3/2, 5/2 and 5/3 Solenoid actuated spool valves, flanged version

  • Proven sealing system using Herion experience in the chemical and process industry
  • Maintenance-free
  • Optional manual overrides
  • View Datasheet
  • View CAD
Prospector

3/2 Pilot actuated poppet valve, G1/2, G3/4, G1, 1/2" PTF, 3/4" PTF, 1" PTF

  • Durable, robust construction
  • Built in Repair Kit with reversible seals
  • Solenoid options available on request
  • View Datasheet
Rail prospector

Solenoid pilot actuated poppet valve, G3/8, G1/2, G3/4, G1, 3/8" PTF, 1/2" PTF, 3/4" PTF, 1" PTF

  • Durable, robust construction
  • Internal Pilot Check valve standard
  • View Datasheet
Super X pilot operated

3/2 and 5/2 pilot actuated spool valves G1/8, G1/4, 1/8" PTF, 1/4" PTF

  • Wide range of operators
  • Suitable for multidirectional flow- and dual supply applications
  • View Datasheet
Super X manual & mechanical

3/2, 5/2 and 5/3 manually and mechanically actuated spool valves G1/8, G1/4, 1/8" PTF, 1/4" PTF

  • Wide range of operators
  • Suitable for multidirectional flow and dual supply applications
  • View Datasheet
SLV/15293

3/2 Heavy duty poppet valves, mechanically actuated G1/4

  • Robust corrosion resistant construction
  • Dustproof and water ingress protected
  • Position of levers may be adjusted
  • Download CAD (STEP file)
  • View Datasheet
Mechanical Levelling Valve VRSS1000 Series
  • Robust design
  • 1/4", 3/8" ISO G, NPT, Rc & M12 ported versions
  • Excellent repeatability over life
  • Life cycles: >2 million
  • Working Temperature: -40 to +80ºC
  • Operating Pressure: 0 to 8.5 bar
  • Shock & Vibration EN 61373: 1999, Category 2
  • Salt Spray testing 1000h, ISO 9227
  • Fire & Smoke Compliant to EN45545
  • IP54 Rated
  • Universal mounting orientation (right/left hand)
  • Compliant to EN14817 (Railway applications, suspension components)

View Datasheet

View EN45545 Declaration

Download CAD

Double Check Valve (Compensation valve) VRSS2000 Series
  • Robust design
  • 1/2" ISO G, NPT & Rc ported versions
  • Working Temperature -40 to +50ºC
  • Operating Pressure 0 to 8.5 bar
  • Flow rate 300 L/min @ 4bar
  • Shock & Vibration EN 61373: 1999, Category 2
  • Salt Spray testing 1000h, ISO 9227
  • Fire & Smoke Compliant to EN45545
  • IP54 Rated
  • Additional ports for test points and pressure sensor
  • Compliant to EN14817 (Railway applications, suspension components)

View Datasheet

View EN45545 Declaration

Download CAD

Average Load Valve VRSS300 Series
  • Robust design
  • 1/4 G, Rc, NPT and interface ported
  • IP65 Rated
  • Working Temperature -25 to +60ºC
  • Operating Pressure 1 to 10 bar
  • Shock & vibration IEC/EN 61373: 1999 Category 2
  • Salt spray testing 1000h, ISO 9227
  • Compliant to EN14817 (Railway applications, suspension components)

View Datasheet

View EN45545 Declaration

Download CAD

VR24

3/2 Direct solenoid operated poppet valves G1/4, 1/4" NPT or flanged with NAMUR interface

  • Valve switches at power failure into starting position (mechanical spring return)
  • Add-on manual override optional
  • Suited for outdoor use under critical environment conditions (see solenoid list)
  • View Datasheet
  • View CAD
VR24Z

3/2 Direct solenoid operated poppet valves, flanged version

  • Valve switches at power failure into starting position (mechanical spring return)
  • Add-on manual override optional
  • Suited for outdoor use under critical environment conditions (see solenoid list)
  • View Datasheet
  • View CAD
VR95

2/2 Direct solenoid operated poppet valves G1/4, 1/4" NPT

VR96

3/2 Direct solenoid operated poppet valves G1/4, 1/4" NPT

  • Working from 0 bar up
  • Short switching time
  • Suited for fine vacuum down to 1,33 x 10mbar
  • View Datasheet
  • View CAD
VR98

3/2 Direct or indirect solenoid operated poppet valves G1/2, 1/4" NPT

  • Valve switches at power failure into starting position (mechanical spring return)
  • Suited for outdoor use under critical environment conditions
  • View Datasheet
  • View CAD
82530

2/2 Solenoid operated diaphragm valve with forced lifting G1/4, G3/8, G1/2, 1/4" NPT, 3/8" NPT, 1/2" NPT

  • Small size drain or shut off valve
  • Suitable for vacuum
  • Compact solenoid with integrated core tube
  • Valve operates without differential pressure
  • View CAD
  • View Datasheet
82900, 83300

2/2 release/exhaust valves (pilot actuated) G3/4 ... G3, 3/4" NPT ... 2-1/2" NPT

  • Quick release valve for Pantograph systems
  • One-piece diaphragm
  • Clear compact design
  • View Datasheet
82710

2/2 Valves (pilot actuated) G1/4, G3/8, G1/2, 1/4" NPT, 3/8" NPT, 1/2" NPT

  • Small size drain or shut-off valve
  • Spindle seal with diaphragm
  • Suitable for contaminated process fluids
  • Optical position indicator is standard on 82710
  • View Datasheet
84500, 84720

2/2 valves (pilot actuated) G1/2 ... G2, 1/2" NPT ... 2" NPT

  • Suitable for contaminated process fluids
  • Damped closing (Valves closes against flow direction)
  • Suitable for lower case vacuum up to max. 90%
  • View CAD
  • View Datasheet
82180, 82280

3/2 and 5/2 pilot actuated poppet valves G1/2 ... G2, 1/2" NPT ... 2" NPT

  • Suitable for contaminated process fluids
  • Damped closing (valves closes against flow direction)
  • Suitable for vacuum up to max. 90%
  • View Datasheet
NMPV

2/2 minimum pressure valve G3/8, G1/2 & G3/4, 3/8" NPT, 1/2" NPT, 3/4" NPT

  • The valve fully opens when supply pressure is higher than set point, otherwise closed (low hysteresis)
  • Integrated non-return valve as standard
  • Set point can be locked
  • View Datasheet
8499986

2/2-way seat valve, G1/4

  • Wetted Polymer parts with drinking water approval acc. KTW- reference and DVGW-process-sheet W 270
  • Back pressure thight up to 10 bar
  • Voltage range 16 ... 32 V
  • Download CAD (STEP file)
  • View Datasheet
8495237

3/2-way seat valve, G1/8

  • Shock and vibration tested to EN 61373, Category 1, class B
  • Voltage range 16 ... 32 V
  • View Datasheet
8251180

2/2-way seat valve, G3/8

  • Functional compact design
  • Body with M5 fastening thread as standard
  • Solenoid interchangeable without tools (Click-on ®)
  • Download CAD (STEP file)
  • View Datasheet
8253200

2/2-way diaphragm valve, G1/2

8591099

2/2-way piston valve, G1

  • Valve operates without differential pressure
  • Valve with PTFE piston guide rings
  • Suitable for vacuum
  • Download CAD (STEP file)
  • View Datasheet
8495584

2/2-way seat valve, G1

  • Suitable for contaminated process fluid
  • Damped closing (Valves closes against flow direction
  • Suitable for vacuum up to max. 90%
  • View Datasheet
8271099

2/2 Pilot actuated diaphragm valve, DN 8 ... 12, 1/4” ... 1/2” (ISO G/NPT)

  • Spindle seal with diaphragm
  • Suitable for contaminated process fluids
  • Optical position indicator is standard on 82710
  • View Datasheet
8450400

2/2 way seat valve, G1

  • Easy rebuilding into »normally open« or »double-acting« without tools
  • Optical position indicator is standard
  • Damped closing (Valves closes against flow direction)
  • Suitable for contaminated flow fluid
  • Download CAD (STEP file)
  • View Datasheet
8590907

2/2-way piston valve, flange connection, PN 40, acc. to GOST 12815-0 Russia RU

 

Rail Enquiry? Contact the team today!

Please send your enquiry to our dedicated global rail team.