IVAC (Integrated Valve & Actuator Control)

Integrated Valve and Actuator Control - IVAC – combines a linear actuator, a glandless control valve, two reed or solid state switches and speed controllers into one integrated product whilst still maintaining the dimension measurements in accordance with ISO 15552. With IVAC utilising an integrated valve therefore reducing tubing requirements it offers increased energy efficiency saving energy usage by up to 50%, as well as reducing the number of parts needed to purchase, stock and install on your machine.

Cylinder diameter

Actuation

Voltage

Port size

Stroke length

Range

Cleanline Profile

Smooth, clean outside profile, protection class IP67, ideal for food and beverage sector.

More info

Industrial Profile

Profile barrel with switch mounting grooves and protection class IP65.

More info

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 50mm stroke, 5/2 Sol/Sol

Item:PRA/882050/MIB/M4/50
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 100mm stroke, 5/2 Sol/Sol

Item:PRA/882050/MIB/M4/100
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 50mm stroke, 5/2 Sol/Sol

Item:PRA/882040/MIB/M4/50
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC

Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 160mm stroke, 5/2 Sol/Sol

Item:PRA/882063/MIB/M4/160
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:160 mm
Port size:G1/4
Cylinder diameter:63 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC

Integrated valve and actuator (IVAC), cleanline profile, 63mm diameter, 100mm stroke, 5/2 Sol/Sol

Item:PRA/882063/MIB/M4/100
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:63 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 80mm stroke, 5/2 Sol/Sol

Item:PRA/882050/MIB/M4/80
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC

Integrated valve and actuator (IVAC), cleanline profile, 50mm diameter, 200mm stroke, 5/2 Sol/Sol

Item:PRA/882050/MIB/M4/200
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 80mm stroke, 5/2 Sol/Sol

Item:PRA/882040/MIB/M4/80
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:80 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 200mm stroke, 5/2 Sol/Sol

Item:PRA/882040/MIB/M4/200
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC

Integrated valve and actuator (IVAC), cleanline profile, 40mm diameter, 100mm stroke, 5/2 Sol/Sol

Item:PRA/882040/MIB/M4/100
Operation:Double acting
Actuation:Sol/Sol
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:40 mm
Voltage:24Vdc
Valve operation:5/2
Series:IVAC