Excelon Plus

Excelon® Plus


SAFER, SIMPLER AND FASTER TO SERVICE

Excelon® Plus has been designed with safety in mind. Tamper resistant features are built in as standard, with padlock features on the Filter-regulator, regulator and shut-off valves. A rotating safety shut-off valve makes it easy to isolate the system with no reduction in performance; a unique double safety bowl lock, with an audible bowl clip plus a safety detent when pressurised, makes it impossible to remove the bowl when in use.

The new and improved filter maintenance system allows the filter element assembly to be removed with the bowl, enabling faster and cleaner servicing. It also features our unique Quikclamp system locking Excelon Plus modules together.

With the new safety and functionality features and a compact and lightweight design with no compromise on robustness, Excelon Plus helps keep customers’ marvellous machines running smoothly across a number of industries including factory automation, steel production, petrochemical and the rail industry.

Find out more

Please enter your details below

General Specifications

  • Filters, Regulators, Lubricators, Filter-regulators, Box set combination units and several valve options
  • Two body sizes 1/4” (82 series) and 1/2” (84 series)
  • Four port sizes 1/4”, 3/8”, 1/2” or 3/4”
  • IO-Link Connectivity
  • TR Series for harsh environments and extended temperatures including rail
82 Series

1/4" Filters, Regulators, Lubricators, Filter-Regulators, Combination Units and Valve Options.

More info
84 Series

1/2" Filters, Regulators, Lubricators, Filter-Regulators, Combination Units and Valve Options.

More info
TR Series

1/2" FRLs for harsh environments and extreme temperatures.

More info

FRL Configurator 

Create your unique air preparation unit using our online configurator or purchase our pre-configured combination units. Combine filters, regulators, lubricators and more in unique configurations of up to five units, specify flow direction or simply tailor a single unit to your exact specification.

Downloads

For Datasheets, please visit the product pages.