Indirect Acting Solenoid Valves

Indirect acting solenoid valves use the pressure energy of the operating fluid to open and close the valve seat. They are typically used on open systems where the pressure difference between the operating fluid and atmosphere is used to move the valve seat. These valves use a smaller solenoid and consume less power than a directly actuated valve.

We offer valve bodies of Stainless Steel, Brass and Thermoplastics suited for use with air, gas, aggressive chemicals or steam. Our range of solenoids are compatible with temperatures from 50 ̊C – 200 ̊C and delivery pressures from 10 – 350 bar. They are distinguished by their long service life, simple and compact installation, and reliable operation.

Brass Valve Without Solenoid, 1-1/4" NPT

Item:8241500.9100.00000
Operation:2/2
Port size:1-1/4" NPT
Function:NC
Coil code:9100