Inline valves - manual/mechanical

Item: 03041122
  • Wide Range of Operators
  • Suitable for multi-directional flow
  • High Flow Capacity
  • Lightweight corrosion resistant materials
Operation:3/2
Function:Normally closed
Actuation:Roller/Spring
Port size:1/8" NPT

Technical Details

AttributeValue
Media:Compressed air
Port size:1/8" NPT
Operation:3/2
Actuation:Roller/Spring
Function:Normally closed
Mounting:Through holes in valve body
Seals:Nitrile rubber
Body:PA6
Operating temperature:32 ... 158 °F
Operating temperature:0 ... 70 °C
Flow coefficient:0.34 Cv

Accessories

Fittings

Service kits

null

Item:03840802
Port size:1/8" NPT

Silencers

 Out of stockQuantity

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov