Inline valves - manual/mechanical

Item: 03041922
  • Wide Range of Operators
  • Suitable for multi-directional flow
  • High Flow Capacity
  • Lightweight corrosion resistant materials
Media:Compressed air
Port size:1/8" NPT
Operation:3/2
Actuation:Rotary Knob/Rotary Knob
Mounting:Through holes in valve body
Seals:Nitrile rubber

Technical Details

AttributeValue
Media:Compressed air
Port size:1/8" NPT
Operation:3/2
Actuation:Rotary Knob/Rotary Knob
Mounting:Through holes in valve body
Seals:Nitrile rubber
Body:Zinc
Operating temperature:32 ... 158 °F
Operating temperature:0 ... 70 °C
Flow coefficient:0.34 Cv

Accessories

Fittings

90° Swivel Elbow, 1/4" tube O/D, 1/8" NPT thread

Item:C24470418
Shape:Elbow
O/D Tube:1/4
Thread:1/8" NPT
 StockedQuantity

Service kits

null

Item:03840802
Port size:1/8" NPT
 Out of stockQuantity

Silencers


Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov