Electrical plug with cable gland

Item: 0570110
    Connector type:30mm Industrial standard
    Protection Class:IP65
    Electrical connection:DIN EN 175301-803
    Materials:Plastic
    Voltage:12 … 240Vac/dc

    Technical Details

    AttributeValue
    Voltage:12 … 240Vac/dc
    Protection Class:IP65
    Connector type:30mm Industrial standard
    Electrical connection:DIN EN 175301-803
    Materials:Plastic

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov