Electrical plug with cable gland

Item: 0664811
    Connector type:22mm DIN Form B
    Protection Class:IP65
    Electrical connection:DIN EN 175301-803;DIN 43 650 Form B
    Materials:Plastic
    Voltage:15 … 30Vdc

    Technical Details

    AttributeValue
    Voltage:15 … 30Vdc
    Protection Class:IP65
    Connector type:22mm DIN Form B
    Electrical connection:DIN EN 175301-803;DIN 43 650 Form B
    Materials:Plastic

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov