Electronic pressure switch - Pneumatic

Item: 0863214000000000
  • Real time pressure display with backlight
  • Compact and robust design
  • Easy programming of set points and additional functions
  • Transistor output signals 1 x PNP/2 x PNP/1 x PNP + 4 to 20 mA
  • Electronic lock
  • Switching status indicated by LED
  • Standard M12 x 1 electrical connection (IP 65)
  • For pneumatic, allfluid and hydraulic applications
Protection Class:IP65
Electrical connection:M12x1 5 pin
Port size:1/4" NPT
Voltage:10 … 32Vdc
Output:1 x PNP
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air
Port size:1/4" NPT
Voltage:10 … 32Vdc
Protection Class:IP65
Standard:DIN 40050
Mounting:Any
Mounting position:Optional
Service life:100 million cycles
Shock protection:30g, xyz, DIH EN 60068-2-27
Seals:Heat resistant seals;Perbunan
Output:1 x PNP
Housing:Aluminum;Polyester;Stainless steel
Operating temperature:-10 ... 60 °C
Operating pressure:0 ... 230 psi
Electrical connection:M12x1 5 pin

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov