KIP Series 1, 2/2 and 3/2-way direct acting valves

Item: 141011-02-12VDC
  • Available in 2 and 3 way configurations
  • Different housing styles available to best fit your application
  • Compatible with various liquids and gases
  • Designed for long life
Connector type:1/8" NPT
Operation:2/2
Function:Normally closed
Port size:1/8" NPTF
Voltage:12Vdc
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air
Port size:1/8" NPTF
Operation:2/2
Function:Normally closed
Voltage:12Vdc
Seal material:Fluorocarbon
Connector type:1/8" NPT
Body:Stainless steel
Orifice body:3/64"
Maximum operating pressure differential:303 psi
Coil:Dry Tape Wrapped with Leads
Housing:Grommet
Operating temperature:-4 ... 104 °F
Series:KIP

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov