25ul Pump Syringe - For use with V6 Pump

Item: 17591
  • Accuracy is +/- 1% and Precision (reproducibility) is +/- 1% of the total volume
  • Guided plunger assemblies for best drive alignment
  • Choice of inert materials used for wetted flow path
  • Up to 100% relative humidity
Thread type:1/4-28 UNF-2A
Volume:25 μL
Orifice diameter:0.027
Plunger tip configuration:Standard - Flat
Plunger tip material:PTFE
Wetted Materials:Borosilicate Glass;PCTFE;PTFE

Technical Details

AttributeValue
Stroke length (metric):6.0
Lubrication:Laboratory Grade Silicone
Thread type:1/4-28 UNF-2A
Dispensed Length:4.37
Plunger tip configuration:Standard - Flat
Plunger tip material:PTFE
Aspirated Length:6.73
Volume:25 μL
Orifice diameter:0.027
Wetted Materials:Borosilicate Glass;PCTFE;PTFE
Test Pressure:80.0
Operating temperature:50 ... 104 °F
Operating temperature:10 ... 40 °C
Storage temperature:-25 ... 85 °C
Storage temperature:13 ... 185 °F

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov